SN74AVC2T872YFPR

text.skipToContent text.skipToNavigation

SN74AVC2T872YFPR

Voltage-Level Shifter for IC-USB Interface

Packaging

Package | PIN: YFP | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.73
10-24 $0.65
25-99 $0.60
100-249 $0.51
250-499 $0.47
500-749 $0.39
750-999 $0.31
1000+ $0.28

Features

  • VCCA, VCCB Supply Voltage: 1.1 V to 3.6 V
  • When VCCB = 0 V, A-Port is Disabled and B-Port is Held
    at GND Through 120-k Pulldown
  • Crossover Skew of <1 ns
  • Meets All Requirements of the IC-USB Standard
  • Small Package: 0.4 mm pitch WCSP
    (1.2 mm × 1.6 mm)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II ESD Performance
    • A-Port (Host Side)
      • 2000-V Human-Body Model
      • 1000-V Charged-Device Model
    • B-Port (Peripheral Side)
      • 8000-V Contact Discharge
      • 15000-V Air-Gap Discharge

Texas Instruments  SN74AVC2T872YFPR

The SN74AVC2T872 is a 2-bit voltage level translator optimized for use in interchip USB (IC-USB) applications. VCCA and VCCB can each operate over the full range of 1.1 V to 3.6 V. The device has been designed to maintain crossover skew to be less than 1 ns. Each B-port has an integrated 120-k pulldown resistor that can be enabled and disabled using the PD_EN control signal. If VCCB = 0 V, the A-port I/Os are disabled (Hi-Z) and the B-port I/Os are held to GND through the 120-k resistors. If VCCA = 0 V, the A-port and B-port I/Os are disabled (Hi-Z).