SN74AVC6T622ZXYR

text.skipToContent text.skipToNavigation

SN74AVC6T622ZXYR

Audio Codec AC'97 Voltage-Translation Transceiver

Packaging

Package | PIN: ZXY | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.33
10-24 $1.19
25-99 $1.10
100-249 $0.94
250-499 $0.87
500-749 $0.71
750-999 $0.57
1000+ $0.51

Features

  • Voltage-Level Transceiver for Interfacing 1.8 V Audio Codec (AC’97) Controllers With 3.3 V AC’97 Codec Links
  • Configurable I/O Switching Levels With Dual-Supply Pins Operating Over Full 1.2-V to 3.6-V Power-Supply Range
  • For Low-Power Operation, A and B Ports Are Placed in High-Impedance State When Either Supply Voltage Is Switched Off
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 7000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

Texas Instruments  SN74AVC6T622ZXYR

The SN74AVC6T622 is a voltage-level transceiver for interfacing 1.8 V audio codec (AC’97) controllers, the audio/analog modem functionality found in personal computers, with 3.3V AC’97 codec links. With the digital switching levels of today’s AC’97 codecs lowering to 1.8-V logic levels, the SN74AVC6T622 device can be used to bridge the gap between legacy 3.3-V AC’97 codecs and AC’97 controllers that are now operating at 1.8 V. The 6-bit wide SN74AVC6T622 device complies with the AC’97 electrical interface (both levels and timing) specification.

Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB. VCCA and VCCB can accept any supply voltage from 1.2 V to 3.6 V.

If either VCC is switched off (VCCA = 0 V and/or VCCB = 0 V), all outputs are placed in the high-impedance state to conserve power.

The SN74AVC6T622 is available in two 0.5-mm-pitch ball grid array (BGA) packages. The 20-ball package has dimensions of 3 mm × 2.5 mm, and the 24-ball package measures 3 mm × 3 mm. Memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the SN74AVC6T622 an ideal choice for these applications.