SN74AVCA406EZQSR

text.skipToContent text.skipToNavigation

SN74AVCA406EZQSR

MMC and SD Card Voltage-Translation Transceiver

Packaging

Package | PIN: ZQS | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.04
10-24 $1.83
25-99 $1.70
100-249 $1.48
250-499 $1.37
500-749 $1.15
750-999 $0.94
1000+ $0.86

Features

  • Transceiver for Memory Card Interface [MultiMediaCard
    (MMC) and Secure Digital (SD) Compliant Products]
  • Configurable I/O Switching Levels With Dual-Supply Pins
    Operating Over Full 1.2-V to 3.6-V Power-Supply Range
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection
    • ±8-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • EMI Filtering
  • Integrated Pullup and Pulldown Resistors on Card-Side I/Os per
    SD Specification
  • ZQS Package Has 100-k Pullup Resistors Via WP and CD Pins

MicroStar Junior Is a trademark of Texas Instruments.

Texas Instruments  SN74AVCA406EZQSR

The SN74AVCA406E is a transceiver for interfacing microprocessors with MultiMediaCards (MMCs) and secure digital (SD) cards.

Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB. VCCA and VCCB can accept any supply voltage from 1.2 V to 3.6 V.

If either VCC is switched off (VCCA = 0 V and/or VCCB = 0 V), all outputs are placed in the high-impedance state to conserve power.

The SN74AVCA406E enables system designers to easily interface low-voltage microprocessors to different memory cards operating at higher voltages.

Memory card standards recommend high ESD protection for devices that connect directly to the external memory card. To meet this need, the SN74AVCA406E incorporates ±15-kV Air-Gap Discharge and ±8-kV Contact Discharge protection on the card side.

The SN74AVCA406E is available in two 0.5-mm-pitch ball grid array (BGA) packages. The 20-ball package has dimensions of 3 mm × 2.5 mm, and the 24-ball package measures 3 mm ×
3 mm. Memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the SN74AVCA406E an ideal choice for these applications.