SN74AVCA406LZXYR

text.skipToContent text.skipToNavigation

SN74AVCA406LZXYR

MMC, SD Card, and Memory Stick Voltage-Translation Transceiver

Packaging

Package | PIN: ZXY | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.66
10-24 $1.49
25-99 $1.38
100-249 $1.20
250-499 $1.11
500-749 $0.93
750-999 $0.76
1000+ $0.70

Features

  • Transceiver for Memory Card Interface [MultiMediaCard (MMC), Secure Digital (SD), Memory Stick™ Compliant Products]
  • Configurable I/O Switching Levels With Dual-Supply Pins Operating Over Full 1.2-V to 3.6-V Power-Supply Range
  • For Low-Power Operation, A and B Ports Are Placed in High-Impedance State When Either Supply Voltage Is Switched Off
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 6000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

MicroStar Junior is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  SN74AVCA406LZXYR

The SN74AVCA406L is a transceiver for interfacing microprocessors with MultiMediaCards (MMCs), secure digital (SD) cards, and Memory Stick™ compliant products.

Two supply-voltage pins allow the A-port and B-port input switching thresholds to be configured separately. The A port is designed to track VCCA, while the B port is designed to track VCCB. VCCA and VCCB can accept any supply voltage from 1.2 V to 3.6 V.

If either VCC is switched off (VCCA = 0 V and/or VCCB = 0 V), all outputs are placed in the high-impedance state to conserve power.

The SN74AVCA406L enables system designers to easily interface low-voltage microprocessors to different memory cards operating at higher voltages.

The SN74AVCA406L is available in two 0.5-mm-pitch ball grid array (BGA) packages. The 20-ball package has dimensions of 3 mm × 2.5 mm, and the 24-ball package measures 3 mm × 3 mm. Memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the SN74AVCA406L an ideal choice for these applications.