SN74BCT543DW

text.skipToContent text.skipToNavigation

SN74BCT543DW

Octal Registered Transceivers

Packaging

Package | PIN: DW | 24
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $11.59
10-24 $10.77
25-99 $10.40
100-249 $9.08
250-499 $8.64
500-749 $7.96
750-999 $7.14
1000+ $7.12

Features

  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • 3-State True Outputs
  • Back-to-Back Registers for Storage
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
  • Package Options Include Plastic Small-Outline Packages (DW), Ceramic Chip Carriers (FK) and Flatpacks (W), and Plastic and Ceramic 300-mil DIPs (JT, NT)

Texas Instruments  SN74BCT543DW

The 'BCT543 octal transceiver contains two sets of D-type latches for temporary storage of data flowing in either direction. Separate latch-enable (LEAB\ or LEBA\) and output-enable (OEAB\ or OEBA\) inputs are provided for each register to permit independent control in either direction of data flow.

The A-to-B enable (CEAB\) input must be low in order to enter data from A or to output data from B. If CEAB\ is low and LEAB\ is low, the A-to-B latches are transparent; a subsequent low-to-high transition of LEAB\ puts the A latches in the storage mode. With CEAB\ and OEAB\ both low, the 3-state B outputs are active and reflect the data present at the output of the A latches. Data flow from B to A is similar but requires using the CEBA\, LEBA\, and OEBA\ inputs.

The SN54BCT543 is characterized for operation over the full military temperature range of \x9655°C to 125°C. The SN74BCT543 is characterized for operation from 0°C to 70°C.