SN74CBT16210DGVR

text.skipToContent text.skipToNavigation

SN74CBT16210DGVR

20-Bit FET Bus Switch

Packaging

Package | PIN: DGV | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.39
10-24 $1.24
25-99 $1.15
100-249 $0.98
250-499 $0.91
500-749 $0.74
750-999 $0.59
1000+ $0.53

Features

  • Member of Texas Instruments' WidebusTM Family
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBT16210DGVR

The SN74CBT16210 provides 20 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as a dual 10-bit bus switch with separate output-enable (OE\) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE\ is low, the associated 10-bit bus switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the ports.