SN74CBT16210DL

text.skipToContent text.skipToNavigation

SN74CBT16210DL

20-Bit FET Bus Switch

Packaging

Package | PIN: DL | 48
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.63
10-24 $1.46
25-99 $1.36
100-249 $1.18
250-499 $1.09
500-749 $0.91
750-999 $0.75
1000+ $0.69

Features

  • Member of Texas Instruments' WidebusTM Family
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBT16210DL

The SN74CBT16210 provides 20 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as a dual 10-bit bus switch with separate output-enable (OE\) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE\ is low, the associated 10-bit bus switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the ports.