text.skipToContent text.skipToNavigation

SN74CBT16212ADLR

24-bit FET crosspoint switch

Packaging

Package | PIN: DL | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.37
10-24 $2.12
25-99 $1.97
100-249 $1.72
250-499 $1.58
500-749 $1.33
750-999 $1.09
1000+ $1.00

Features

  • Members of the Texas Instruments Widebus™ Family
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 200-V Machine Model (A115-A)

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBT16212ADLR

The ’CBT16212A devices provide 24 bits of high-speed TTL-compatible bus switching or exchanging. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

Each device operates as a 24-bit bus switch or a 12-bit bus exchanger that provides data exchanging between the four signal ports via the data-select (S0, S1, S2) terminals.