text.skipToContent text.skipToNavigation

SN74CBT16213DL

24-Bit FET Bus-Exchange Switch

Packaging

Package | PIN: DL | 56
Temp: I (-40 to 85)
Carrier: Partial Tube

You can't add this item to your shopping cart right now

Features

  • Member of the Texas Instruments Widebus™ Family
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBT16213DL

The SN74CBT16213 provides 24 bits of high-speed TTL-compatible bus switching or exchanging. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device operates as a 24-bit bus switch or a 12-bit bus exchanger that provides data exchanging between the four signal ports via the data-select (S0–S2) terminals.