SN74CBT16214DGGR

text.skipToContent text.skipToNavigation

SN74CBT16214DGGR

12-Bit 1-Of-3 FET Multiplexer/Demultiplexer

Packaging

Package | PIN: DGG | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.37
250-499 $1.27
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • Member of the Texas Instruments Widebus™
    Family
  • 5-Ω Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Texas Instruments  SN74CBT16214DGGR

The SN74CBT16214 provides 12 bits of high-speed TTL-compatible bus switching between three separate ports. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The device operates as a 12-bit bus-select switch via the data-select (S0–S2) terminals.