text.skipToContent text.skipToNavigation

SN74CBT16214DL

12-Bit 1-Of-3 FET Multiplexer/Demultiplexer

Packaging

Package | PIN: DL | 56
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.27
10-24 $2.04
25-99 $1.89
100-249 $1.65
250-499 $1.52
500-749 $1.28
750-999 $1.05
1000+ $0.96

Features

  • Member of the Texas Instruments Widebus™
    Family
  • 5-Ω Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Texas Instruments  SN74CBT16214DL

The SN74CBT16214 provides 12 bits of high-speed TTL-compatible bus switching between three separate ports. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The device operates as a 12-bit bus-select switch via the data-select (S0–S2) terminals.