text.skipToContent text.skipToNavigation

SN74CBT162292DL

12-Bit 1-To-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors

Packaging

Package | PIN: DL | 56
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.29
10-24 $2.97
25-99 $2.76
100-249 $2.42
250-499 $2.27
500-749 $1.93
750-999 $1.63
1000+ $1.55

Features

  • Member of Texas Instruments' WidebusTM Family
  • TTL-Compatible Control Input Levels
  • Isolation Under Power-Off Conditions
  • Make-Before-Break Feature
  • Internal 500- Pulldown Resistors to Ground
  • A-Port Inputs/Outputs Have Equivalent 25- Series Resistors, So No External Resistors Are Required
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

    Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBT162292DL

The SN74CBT162292 is a 12-bit 1-of-2 high-speed TTL-compatible FET multiplexer/
demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

When the select (S) input is low, port A is connected to port B1, and RINT is connected to port B2. When S is high, port A is connected to port B2, and RINT is connected to port B1.

The A-port inputs/outputs include equivalent 25- series resistors to reduce overshoot and undershoot.