SN74CBT16292DLR

text.skipToContent text.skipToNavigation

SN74CBT16292DLR

12-Bit 1-OF-2 FET Multiplexer/Demultiplexer With Internal Pulldown Resistors

Packaging

Package | PIN: DL | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.81
10-24 $1.62
25-99 $1.51
100-249 $1.31
250-499 $1.21
500-749 $1.02
750-999 $0.83
1000+ $0.76

Features

  • Member of Texas Instruments' WidebusTM Family
  • 4- Switch Connection Between Two Ports
  • TTL-Compatible Control Input Levels
  • Make-Before-Break Feature
  • Internal 500- Pulldown Resistors to Ground
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

    Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBT16292DLR

The SN74CBT16292 is a 12-bit 1-of-2 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

When the select (S) input is low, port A is connected to port B1, and RINT is connected to port B2. When S is high, port A is connected to port B2, and RINT is connected to port B1.