text.skipToContent text.skipToNavigation

SN74CBT16861DGGR

20-Bit FET Bus Switch

Packaging

Package | PIN: DGG | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.75
10-24 $2.47
25-99 $2.30
100-249 $2.02
250-499 $1.89
500-749 $1.61
750-999 $1.36
1000+ $1.29

Features

  • Member of Texas Instruments' WidebusTM Family
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

    Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBT16861DGGR

The SN74CBT16861 provides 20 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as one dual 10-bit switch with separate output-enable (OE\) input. When OE\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.