SN74CBT1G384DBVR

text.skipToContent text.skipToNavigation

SN74CBT1G384DBVR

Single FET Bus Switch

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.33
10-24 $0.29
25-99 $0.27
100-249 $0.23
250-499 $0.21
500-749 $0.16
750-999 $0.12
1000+ $0.11

Features

  • 5– Switch Connection Between Two Ports
  • TTL–Compatible Control Input Levels

Texas Instruments  SN74CBT1G384DBVR

The SN74CBT1G384 features a single high–speed line switch. The switch is disabled when the output–enable (OE) input is high.