SN74CBT3125PWR

text.skipToContent text.skipToNavigation

SN74CBT3125PWR

Quadruple FET Bus Switch

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.52
10-24 $0.46
25-99 $0.42
100-249 $0.35
250-499 $0.32
500-749 $0.25
750-999 $0.19
1000+ $0.17

Features

  • Standard ’125-Type Pinout (D, DB, DGV, and PW Packages)
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Texas Instruments  SN74CBT3125PWR

The SN74CBT3125 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE)\ input is high.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.