SN74CBT32245ZKER

text.skipToContent text.skipToNavigation

SN74CBT32245ZKER

32-Bit FET Bus Switch

Packaging

Package | PIN: ZKE | 96
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.87
10-24 $2.58
25-99 $2.41
100-249 $2.11
250-499 $1.98
500-749 $1.68
750-999 $1.42
1000+ $1.35

Features

  • Member of Texas Instruments Widebus+™ Family
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Flow-Through Architecture Optimizes PCB Layout

Widebus+ is a trademark of Texas Instruments.

Texas Instruments  SN74CBT32245ZKER

The SN74CBT32245 device provides 32 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as four 8-bit bus switches, two 16-bit bus switches, or one 32-bit bus switch. When output enable (OE)\ is low, the switch is on and port A is connected to port B. When OE\ is high, the switch is open and the high-impedance state exists between the two ports.