text.skipToContent text.skipToNavigation

SN74CBT3251PWR

1-Of-8 FET Multiplexer/Demultiplexer

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.67
10-24 $0.59
25-99 $0.54
100-249 $0.46
250-499 $0.41
500-749 $0.32
750-999 $0.25
1000+ $0.21

Features

  • 5-Ω Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Operating Temperature Range: –40°C to 85°C

All trademarks are the property of their respective owners.

Texas Instruments  SN74CBT3251PWR

The SN74CBT3251 is a 1-of-8 high-speed TTL-compatible FET multiplexer and demultiplexer. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

When output enable (OE) is low, the SN74CBT3251 is enabled, and S0, S1, and S2 select one of the B outputs for the A-input data.