SN74CBT3253DBQR

text.skipToContent text.skipToNavigation

SN74CBT3253DBQR

Dual 1-Of-4 FET Multiplexer/Demultiplexer

Packaging

Package | PIN: DBQ | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.45
500-749 $0.36
750-999 $0.29
1000+ $0.26

Features

  • TTL-Compatible Input Levels

Texas Instruments  SN74CBT3253DBQR

The SN74CBT3253 is a dual 1-of-4 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

1OE\, 2OE\, S0, and S1 select the appropriate B output for the A-input data.