SN74CBT3345DGVR

text.skipToContent text.skipToNavigation

SN74CBT3345DGVR

8-Bit FET Bus Switch

Packaging

Package | PIN: DGV | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.59
10-24 $0.52
25-99 $0.47
100-249 $0.40
250-499 $0.37
500-749 $0.28
750-999 $0.22
1000+ $0.19

Features

  • Standard ’245-Type Pinout
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Texas Instruments  SN74CBT3345DGVR

The SN74CBT3345 provides eight bits of high-speed TTL-compatible bus switching in a standard ’245 device pinout. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as one 8-bit switch bank with dual output-enable (OE and OE)\ inputs. When OE\ is low or OE is high, the switch is on, and port A is connected to port B. When OE\ is high and OE is low, the switch is open, and the high-impedance state exists between the two ports.