text.skipToContent text.skipToNavigation

SN74CBT3383DBR

10-bit FET crosspoint switch

Packaging

Package | PIN: DB | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.10
10-24 $0.97
25-99 $0.88
100-249 $0.75
250-499 $0.68
500-749 $0.53
750-999 $0.40
1000+ $0.35

Features

  • High-Bandwidth Data Path (Up to 200 MHz)
  • Low and Flat ON-State Resistance (rON)
    Characteristics Over Operating Range
    (rON = 5 Ω Typical)
  • Control Inputs Can Be Driven by TTL or 5-V and
    3.3-V CMOS Outputs
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low Input and Output Capacitance Minimizes
    Loading and Signal Distortion (Cio(OFF) = 6 pF
    Typical)
  • VCC Operating Range From 4.5 V to 5 V
  • Low Power Consumption (ICC= 50 µA Maximum)

Texas Instruments  SN74CBT3383DBR

The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.

The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.