SN74CBT6800ADWR

text.skipToContent text.skipToNavigation

SN74CBT6800ADWR

10-Bit FET Bus Switch With Precharged Outputs

Packaging

Package | PIN: DW | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.99
10-24 $1.79
25-99 $1.66
100-249 $1.45
250-499 $1.33
500-749 $1.12
750-999 $0.92
1000+ $0.84

Features

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Outputs Are Precharged by Bias Voltage to Minimize Signal Distortion During Live Insertion

Texas Instruments  SN74CBT6800ADWR

The SN74CBT6800A provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows bidirectional connections to be made while adding near-zero propagation delay. The device also precharges the B port to a user-selectable bias voltage (BIASV) to minimize live-insertion noise.

The SN74CBT6800A is organized as one 10-bit switch with a single enable (ON\) input. When ON\ is low, the switch is on, and port A is connected to port B. When ON\ is high, the switch between port A and port B is open. When ON\ is high or VCC is 0 V, B port is precharged to BIASV through the equivalent of a 10-k resistor.