text.skipToContent text.skipToNavigation

SN74CBTD16210DGVR

20-Bit FET Bus Switch With Level Shifting

Packaging

Package | PIN: DGV | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.75
10-24 $2.47
25-99 $2.30
100-249 $2.02
250-499 $1.89
500-749 $1.61
750-999 $1.36
1000+ $1.29

Features

  • Member of Texas Instruments Widebus™ Family
  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Designed to Be Used in Level-Shifting Applications

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBTD16210DGVR

The SN74CBTD16210 provides 20 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay. A diode to VCC is integrated in the circuit to allow for level shifting from 5-V signals at the device inputs to 3.3-V signals at the device outputs.

The device is organized as a dual 10-bit bus switch with separate output-enable (OE)\ inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When (OE)\ is low, the associated 10-bit bus switch is on, and port A is connected to port B. When (OE)\ is high, the switch is open, and the high-impedance state exists between the ports.