SN74CBTD1G125DBVR

text.skipToContent text.skipToNavigation

SN74CBTD1G125DBVR

Single FET Bus Switch With Level Shifting

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.41
10-24 $0.36
25-99 $0.33
100-249 $0.28
250-499 $0.25
500-749 $0.20
750-999 $0.15
1000+ $0.13

Features

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Control Input Levels
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Texas Instruments  SN74CBTD1G125DBVR

The SN74CBTD1G125 features a single high-speed line switch. The switch is disabled when the output-enable (OE) input is high. A diode to VCC is integrated on the chip to allow for level shifting from 5-V signals at the device inputs to 3.3-V signals at the device outputs.