text.skipToContent text.skipToNavigation

SN74CBTD1G384DBVR

Single FET bus switch with level shifting

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.80
10-24 $0.72
25-99 $0.66
100-249 $0.57
250-499 $0.53
500-749 $0.43
750-999 $0.34
1000+ $0.31

Features

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Control Input Levels
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Texas Instruments  SN74CBTD1G384DBVR

The SN74CBTD1G384 features a single high-speed line switch. The switch is disabled when the output-enable (OE) input is high. A diode to VCC is integrated on the chip to allow for level shifting from 5-V signals at the device inputs to 3.3-V signals at the device outputs.