SN74CBTD3306PW

text.skipToContent text.skipToNavigation

SN74CBTD3306PW

Dual FET Bus Switch With Level Shifting

Packaging

Package | PIN: PW | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.67
10-24 $0.59
25-99 $0.53
100-249 $0.45
250-499 $0.41
500-749 $0.32
750-999 $0.24
1000+ $0.21

Features

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Designed to Be Used in Level-Shifting Applications

Texas Instruments  SN74CBTD3306PW

The SN74CBTD3306 features two independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high. A diode to VCC is integrated on the chip to allow for level shifting between 5-V inputs and 3.3-V outputs.