text.skipToContent text.skipToNavigation

SN74CBTD3384PWR

10-Bit FET Bus Switches With Level Shifting

Packaging

Package | PIN: PW | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.67
10-24 $0.59
25-99 $0.54
100-249 $0.46
250-499 $0.41
500-749 $0.32
750-999 $0.25
1000+ $0.21

Features

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Designed to Be Used in Level-Shifting Applications

Texas Instruments  SN74CBTD3384PWR

The ’CBTD3384 devices provide ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switches allows connections to be made without adding propagation delay. A diode to VCC is integrated on the die to allow for level shifting between 5-V inputs and 3.3-V outputs.

These devices are organized as two 5-bit switches with separate output-enable (OE\) inputs. When OE\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.