SN74CBTH16211DGGR

text.skipToContent text.skipToNavigation

SN74CBTH16211DGGR

24-Bit FET Bus Switch With Bus Hold

Packaging

Package | PIN: DGG | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.37
10-24 $3.03
25-99 $2.82
100-249 $2.47
250-499 $2.32
500-749 $1.97
750-999 $1.66
1000+ $1.59

Features

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels
  • Bus Hold on Data Inputs/Outputs Eliminates the Need for External Pullup/Pulldown Resistors

Texas Instruments  SN74CBTH16211DGGR

The SN74CBTH16211 provides 24 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as dual 12-bit bus switches with separate output-enable (OE\) inputs. It can be used as two 12-bit bus switches or one 24-bit bus switch. When OE\ is low, the associated 12-bit bus switch is on, and the A port is connected to the B port. When OE\ is high, the switch is open, and a high-impedance state exists between the two ports.

Active bus-hold circuitry is provided to hold unused or floating A and B ports at a valid logic level.

To ensure the high-impedance state during power up or power down, OE\ should be tied to V CC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.