text.skipToContent text.skipToNavigation

SN74CBTLV16210DLR

Low-Voltage 20-Bit FET Bus Switch

Packaging

Package | PIN: SSOP (DL) | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.45
10-24 $2.20
25-99 $2.04
100-249 $1.78
250-499 $1.64
500-749 $1.38
750-999 $1.13
1000+ $1.04

Features

  • Member of the Texas Instruments Widebus™ Family
  • 5- Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Parital-Power-Down Mode

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74CBTLV16210DLR

The SN74CBTLV16210 provides 20 bits of high-speed bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as dual 10-bit bus switches with separate output-enable (OE\) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE\ is low, the associated 10-bit bus switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to V CC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.