text.skipToContent text.skipToNavigation

SN74CBTLV3125RGYR

4-Channel, 1:1 Switch with Power-Off Protection

Packaging

Package | PIN: RGY | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.67
100-249 $0.58
250-499 $0.53
500-749 $0.43
750-999 $0.35
1000+ $0.31

Features

  • Standard ’125-Type Pinout
  • 5- Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Texas Instruments  SN74CBTLV3125RGYR

The SN74CBTLV3125 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.