text.skipToContent text.skipToNavigation

SN74CBTLV3383DBQR

Low-voltage 10-bit FET crosspoint switch

Packaging

Package | PIN: DBQ | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.67
100-249 $0.58
250-499 $0.53
500-749 $0.43
750-999 $0.35
1000+ $0.31

Features

  • 5-Ω Switch Connection Between Two Ports
  • Rail-to-Rail Switching on Data I/O Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A
    • 200-V Machine Model(A115-A)

All trademarks are the property of their respective owners.

Texas Instruments  SN74CBTLV3383DBQR

The SN74CBTLV3383 provides ten bits of high-speed bus switching or exchanging. The lowon-state resistance of the switch allows connections to be made with minimal propagationdelay.

The device operates as a 10-bit bus switch or as a 5-bit bus exchanger, which providesswapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high,and BE is low.

This device is fully specified for partial-power-down applications usingIoff. The Ioff feature ensures that damaging currentwill not backflow through the device when it is powered down. The device has isolation during poweroff.