text.skipToContent text.skipToNavigation

SN74CBTS3306PWR

Dual FET Bus Switch With Schottky Diode Clamping

Packaging

Package | PIN: PW | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.71
10-24 $0.64
25-99 $0.59
100-249 $0.50
250-499 $0.46
500-749 $0.38
750-999 $0.30
1000+ $0.27

Features

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Texas Instruments  SN74CBTS3306PWR

The SN74CBTS3306 features independent line switches with Schottky diodes on the I/Os to clamp undershoot. Each switch is disabled when the associated output-enable (OE\) input is high.