SN74CBTS3384DBQR

text.skipToContent text.skipToNavigation

SN74CBTS3384DBQR

10-Bit FET Bus Switch With Schottky Diode Clamping

Packaging

Package | PIN: DBQ | 24
Temp: I (-40 to 85)
Carrier: Cut Tape

You can't add this item to your shopping cart right now

Features

  • 5- Switch Connection Between Two Ports
  • TTL-Compatible Input Levels

Texas Instruments  SN74CBTS3384DBQR

The SN74CBTS3384 provides ten bits of high-speed TTL-compatible bus switching with Schottky diodes on the I/Os to clamp undershoot. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as two 5-bit bus switches with separate output-enable (OE\) inputs. When OE\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.