SN74CBTU4411ZSTR

text.skipToContent text.skipToNavigation

SN74CBTU4411ZSTR

11-Channel, 4:1 1.8-V Analog Switch Suitable for DDR-II Applications

Packaging

Package | PIN: ZST | 72
Temp: S (0 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.54
10-24 $4.08
25-99 $3.81
100-249 $3.42
250-499 $3.19
500-749 $2.78
750-999 $2.40
1000+ $2.35

Features

  • Supports SSTL_18 Signaling Levels
  • Suitable for DDR-II Applications
  • D-Port Outputs are Precharged by Bias Voltage (VBIAS)
  • Internal Termination for Control Inputs
  • High Bandwidth (400 MHz Minimum)
  • Low and Flat ON-State Resistance (ron) Characteristics, (ron = 17 Ω Maximum)
  • Internal 400-Ω Pulldown Resistors
  • Low Differential and Rising or Falling Edge Skew
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

All trademarks are the property of their respective owners.

Texas Instruments  SN74CBTU4411ZSTR

The SN74CBTU4411 device is a high-bandwidth, SSTL_18 compatible FETmultiplexer/demultiplexer with low ON-state resistance (ron). The deviceuses an internal charge pump to elevate the gate voltage of the pass transistor, providing a lowand flat ron. The low and flat ron allows for minimalpropagation delay and supports rail-to-rail signaling on data input/output (I/O) ports. The devicealso features very low data I/O capacitance to minimize capacitive loading and signal distortion onthe data bus. Matched ron and I/O capacitance among channels results inextremely low differential and rising or falling edge skew. This allows the device to show optimalperformance in DDR-II applications.