text.skipToContent text.skipToNavigation

SN74F08DR

Quadruple 2-Input Positive-AND Gate

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.49
10-24 $0.43
25-99 $0.39
100-249 $0.33
250-499 $0.30
500-749 $0.23
750-999 $0.18
1000+ $0.15

Features

  • Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs

 

Texas Instruments  SN74F08DR

 

The SN74F08 contains four independent 2-input AND gates. It performs the Boolean functions Y = A \x95 B or in positive logic.

The SN74F08 is characterized for operation from 0°C to 70°C.