SN74F11D

text.skipToContent text.skipToNavigation

SN74F11D

Triple 3-input positive-AND gates

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.58
10-24 $0.51
25-99 $0.47
100-249 $0.40
250-499 $0.36
500-749 $0.28
750-999 $0.21
1000+ $0.19

Features

  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

Texas Instruments  SN74F11D

 

These devices contain three independent 3-input AND gates. They perform the Boolean functions or in positive logic.

The SN54F11 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F11 is characterized for operation from 0°C to 70°C.