SN74F175NSR

text.skipToContent text.skipToNavigation

SN74F175NSR

Quadruple D-Type Flip-Flops With Clear

Packaging

Package | PIN: NS | 16
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.62
10-24 $0.55
25-99 $0.50
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Contains Four Flip-Flops With Double-Rail Outputs
  • Buffered Clock and Direct Clear Inputs
  • Applications Include:
    • Buffer/Storage Registers
    • Shift Registers
    • Pattern Generators

Texas Instruments  SN74F175NSR

This positive-edge-triggered flip-flop utilizes TTL circuitry to implement D-type flip-flop logic with a direct clear (CLR)\ input. Information at the data (D) inputs meeting setup-time requirements is transferred to outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock (CLK) input is at either the high or low level, the D-input signal has no effect at the output.