SN74F260DR

text.skipToContent text.skipToNavigation

SN74F260DR

Dual 5-input positive-NOR gates

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.55
25-99 $0.50
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs

 

Texas Instruments  SN74F260DR

The SN74F260 contains two independent 5-input positive-NOR gates. It performs the Boolean functions in positive logic.

The SN74F260 is characterized for operation from 0°C to 70°C.