text.skipToContent text.skipToNavigation

SN74F377ADWR

Octal D-Type Flip-Flop With Clock Enable

Packaging

Package | PIN: DW | 20
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.74
10-24 $0.66
25-99 $0.61
100-249 $0.52
250-499 $0.48
500-749 $0.39
750-999 $0.32
1000+ $0.28

Features

  • Contains Eight D-Type Flip-Flops With Single-Rail Outputs
  • Clock Enable Latched to Avoid False Clocking
  • Applications Include:
  • Buffer/Storage Registers
  • Shift Registers
  • Pattern Generators
  • Buffered Common Enable Input
  • Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs

 

Texas Instruments  SN74F377ADWR

The SN74F377A is a monolithic, positive-edge-triggered, octal, D-type flip-flop with clock enable inputs. The SN74F377A features a latched clock enable () input.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock pulse if is low. Clock triggering occurs at a particular voltage level and is not directly related to the positive-going pulse. When the clock input is at either the high or low level, the D input signal has no effect at the output. The circuits are designed to prevent false clocking by transitions at the input.

The SN74F377A is characterized for operation from 0°C to 70°C.