text.skipToContent text.skipToNavigation

SN74F541NSR

Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: NS | 20
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.61
10-24 $0.55
25-99 $0.51
100-249 $0.43
250-499 $0.40
500-749 $0.33
750-999 $0.26
1000+ $0.23

Features

  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Data Flow-Through Pinout (All Inputs on Opposite Side From Outputs)
  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Plastic and Ceramic DIPs

Texas Instruments  SN74F541NSR

The ´F541 octal buffer/line driver is ideal for driving bus lines or buffering memory address registers. The device features inputs and outputs on opposite sides of the package to facilitate printed-circuit-board layout.

The 3-state control gate is a 2-input AND gate with active-low inputs so that if either output enable ( or ) input is high, all eight outputs are in the high-impedance state.

The SN54F541 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F251 is characterized for operation from 0°C to 70°C.