text.skipToContent text.skipToNavigation

SN74GTL2007PWR

12-Bit GTL-/GTL/GTL+ to LVTTL Translator

Packaging

Package | PIN: PW | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.09
10-24 $1.87
25-99 $1.74
100-249 $1.51
250-499 $1.40
500-749 $1.17
750-999 $0.96
1000+ $0.88

Features

  • Operates as a GTL-/GTL/GTL+ to LVTTL or LVTTL to GTL-/GTL/GTL+ Translator
  • Series Termination on TTL Outputs of 30
  • Latch-Up Testing Done to JEDEC Standard JESD 78
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  SN74GTL2007PWR

The SN74GTL2007 is a 12-bit translator to interface between the 3.3-V LVTTL chip set I/O and the Xeon. processor GTL-/GTL/GTL+ I/O. The device is designed for platform health management in dual-processor applications.