text.skipToContent text.skipToNavigation

SN74GTL2014PWR

4-bits LVTTL to GTL Transceiver

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.92
10-24 $0.83
25-99 $0.76
100-249 $0.65
250-499 $0.60
500-749 $0.49
750-999 $0.39
1000+ $0.35

Features

  • Operates as a GTL–/GTL/GTL+ to LVTTL or LVTTL to GTL–/GTL/GTL+ Translator
  • The LVTTL Inputs are Tolerant up to 5.5 V Allowing Direct Access to TTL or 5 V CMOS
  • The GTL Input/Output Operate up to 3.6 V, Allowing the Device to be Used in High Voltage Open-Drain Applications
  • VREF Goes Down to 0.5 V for Low Voltage CPU Usage
  • Partial Power-Down Permitted
  • Latch-up Protection Exceed 500 mA per JESD78
  • Package Option: TSSOP14
  • –40°C to 85°C Operating Temperature Range
  • ESD Protection on All Terminals
    • 2000 V HBM, JESD22-A114
    • 1000 V CDM, IEC61000-4-2

Texas Instruments  SN74GTL2014PWR

The SN74GTL2014 is a 4-channel translator to interface between 3.3-V LVTTL chip set I/O and Xeon processor GTL–/GTL/GTL+ I/O.

The SN74GTL2014 integrates ESD protection cells on all terminals and is available in a TSSOP package (5.0 mm × 4.4 mm). The device is characterized over the free air temperature range of –40°C to 85°C.