text.skipToContent text.skipToNavigation

SN74GTL3004DCKR

Selectable GTL Voltage Reference

Packaging

Package | PIN: DCK | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.56
10-24 $0.49
25-99 $0.45
100-249 $0.38
250-499 $0.34
500-749 $0.27
750-999 $0.20
1000+ $0.18

Features

  • VDD Range: 3.0 V to 3.6 V
  • VTT Range: 1 V to 1.3 V
  • Provides Selectable GTL VREF
    • 0.615 × VTT
    • 0.63 × VTT
    • 0.65 × VTT
    • 0.67 × VTT
  • ±1% Resistor Ratio Tolerance
  • Ambient Temperature Range: -40°C to 85°C
  • ESD Protection Exceeds the Following Levels Tests (Tested Per JESD-22):
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 250-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

Texas Instruments  SN74GTL3004DCKR

The SN74GTL3004 provides for a selectable GTL Voltage Reference (GTL VREF). The value of the GTL VREF can be adjusted using S0 and S1 select pins.

The S0 and S1 pins contain glitch-suppression circuitry for excellent noise immunity. When left floating, the S0 and S1 control input pins have 100-kµ pullups that set the GTL VREF default value to the 0.67 × VTT ratio
(S0 = 1 and S1 =1).