text.skipToContent text.skipToNavigation

SN74HC00DR

Quad 2-Input Positive-NAND Gates

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.21
10-24 $0.18
25-99 $0.17
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption: ICC 20-µA (Maximum)
  • Typical tpd: 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current: 1 µA (Maximum)
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Texas Instruments  SN74HC00DR

The SN54HC00 and SN74HC00 devices contain four independent, 2-input NAND gates. They perform the Boolean function Y = A × B or Y = A + B in positive logic.