text.skipToContent text.skipToNavigation

SN74HC02D

Quadruple 2-Input Positive-NOR Gates

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption: Maximum ICC of 20 µA
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum

Texas Instruments  SN74HC02D

The SNx4HC02 devices contain four independent 2-input NOR gates. They perform the Boolean function Y = A + B or Y = AB in positive logic.