text.skipToContent text.skipToNavigation

SN74HC05PWR

Hex Inverters With Open-Drain Outputs

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.29
10-24 $0.26
25-99 $0.24
100-249 $0.20
250-499 $0.18
500-749 $0.14
750-999 $0.11
1000+ $0.09

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs can Drive up to 10 LSTTL Loads
  • Low-Power Consumption, 20-µA Maximum ICC
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum

Texas Instruments  SN74HC05PWR

The SNx4HC05 devices contain six independent inverters. They perform the Boolean function Y = A in positive logic. The open-drain outputs require pullup resistors to perform correctly. They may be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.