SN74HC08DBR

text.skipToContent text.skipToNavigation

SN74HC08DBR

Quadruple 2-Input Positive-AND Gates

Packaging

Package | PIN: DB | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.24
10-24 $0.21
25-99 $0.19
100-249 $0.16
250-499 $0.15
500-749 $0.11
750-999 $0.09
1000+ $0.08

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive up to 10 LSTTL Loads
  • Low Power Consumption: Maximum ICC 20 µA
  • Typical tpd = 8 ns at 6 V
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA (Maximum)

Texas Instruments  SN74HC08DBR

The SNx4HC08 devices contain four independent 2-input AND gates. They perform the Boolean function Y = A • B or Y = A + B in positive logic.