SN74HC08QDRG4Q1

text.skipToContent text.skipToNavigation

SN74HC08QDRG4Q1

Automotive Catalog Quadruple 2-Input Positive-AND Gates

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.46
10-24 $0.40
25-99 $0.37
100-249 $0.31
250-499 $0.28
500-749 $0.22
750-999 $0.17
1000+ $0.15

Features

  • Qualified for Automotive Applications
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 40-µA Max ICC
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC08QDRG4Q1

The SN74HC08 device contains four independent 2-input AND gates. They perform the Boolean function
Y = A • B or Y = A\ + B\ in positive logic.