SN74HC11N

text.skipToContent text.skipToNavigation

SN74HC11N

Triple 3-Input Positive-AND Gates

Packaging

Package | PIN: N | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.32
10-24 $0.28
25-99 $0.26
100-249 $0.22
250-499 $0.20
500-749 $0.15
750-999 $0.12
1000+ $0.10

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC11N

The ’HC11 devices contain three independent 3-input AND gates. They perform the Boolean function Y = A • B • C or Y = (A\ + B\ + C\)\ in positive logic.