text.skipToContent text.skipToNavigation

SN74HC126PWT

Quadruple Bus Buffer Gates With 3-State Outputs

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.69
10-24 $0.62
25-99 $0.57
100-249 $0.49
250-499 $0.45
500-749 $0.37
750-999 $0.29
1000+ $0.26

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Interface Directly With System Bus or Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 11 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC126PWT

These quadruple bus buffer gates feature independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pullup resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.